|
|
|
| |
|
首页
> Pinch Valves
|
Swagelok® Pinch Valves
Swagelok pinch valves offer positive control of fluids in sterile pharmaceutical and biotechnical applications. Red silicone and EPDM pinch tube elements comply with 21 CFR Part 177.2600.
 |
Specifications
Body Material
Pinch Tube Material
Working Pressure
Temperature Rating
Autoclave Rating
End Connections
• Type
• Size |
PEEK
Red silicone
Up to 125 psig (8.6 bar)
0 to 285°F (–17 to 140°C)
300°F (148°C) at 0 psig with valve open
Tube butt weld, "B" type VCO® fitting, TS sanitary clamp fitting, sanitary clamp fitting, Swagelok tube fitting
1/2 in. and 12 mm |
More Information
Download the Pinch Valves catalog.
Find pinch valves in the product search.
Additional Products
See sanitary valves, fittings, pumps, and accessories.
Features
- Straight-through flow:
- reduces cell shear
- eases draining and cleaning
- provides high Cv, uniform flow.
- Boreline seals virtually eliminate entrapment areas.
- Spring-loaded stem controls closing force, enhancing pinch tube element service life.
- Valve offers excellent drainability when properly oriented.
- Compact, three-piece construction allows space-efficient system layout.
- Lightweight (1.75 lb [0.79 kg]), high-strength PEEK body provides low thermal conductivity and resists corrosion.
- Valve offers secondary packing/body seal with telltale leakage detection port.
- Manual and pneumatic actuation available.
Testing
Every Swagelok pinch valve is factory tested with nitrogen at its maximum pressure rating to a maximum leak rate of 0.04 std cm3/min at the seat and shell. Body seals are tested with helium at 10 psig (0.68 bar) to a maximum leak rate of 1 × 10–5 std cm3/s.
Cleaning and Packaging
Every Swagelok pinch valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options
 |
 |
| L-Flange |
T-Flange |
- Optional EPDM and Aflas® pinch tube elements
- High-pressure valve
- Steam ports
- L-flange and T-flange end configurations minimize the dead leg between the pinch shutoff and steam purge ports to facilitate inline steam cleaning
- Valve body seal kits with Aflas, EPDM, and red silicone pinch elements are available.
- Pneumatic actuators
|
|
|
|
选择一个授权
销售与服务中心
|
|
|
|
|