text.skipToContent text.skipToNavigation

Bolted Plastic Clamp Tube Support Kit, 3/8 in. Tube Size, Polypropylene Support Body

Part #: 304-S1-PP-6T

Add To Favorites

Overview

Bolted Plastic Clamp Tube Support

Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.

Specifications

Attribute Value
Body Material Polypropylene
Hardware Material 304 Stainless Steel
Tube OD 3/8 in.
eClass (4.1) 37060402
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40141700
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
Tube OD
Length
Bend Radius
304-S1-PA-4T Polyamide 1/4 in. - - View Product
304-S1-PP-10TM Polypropylene 10 mm - - View Product
304-S1-PP-12TM Polypropylene 12 mm - - View Product
304-S1-PP-4T Polypropylene 1/4 in. - - View Product
304-S1-PP-6TM Polypropylene 6 mm - - View Product
304-S1-PP-8TM Polypropylene 8 mm - - View Product
304-S3-PA-16T Polyamide 1 in. - - View Product
304-S3-PA-8T Polyamide 1/2 in. - - View Product
304-S3-PP-10T Polypropylene 5/8 in. - - View Product
304-S3-PP-12T Polypropylene 3/4 in. - - View Product
304-S3-PP-14T Polypropylene 7/8 in. - - View Product
304-S3-PP-16T Polypropylene 1 in. - - View Product
304-S3-PP-16TM Polypropylene 16 mm - - View Product
304-S3-PP-18TM Polypropylene 18 mm - - View Product
304-S3-PP-25TM Polypropylene 25 mm - - View Product
304-S3-PP-8T Polypropylene 1/2 in. - - View Product
304-S5-PP-20T Polypropylene 1 1/4 in. - - View Product
304-S5-PP-24T Polypropylene 1 1/2 in. - - View Product
316-S3-PP-8T Polypropylene 1/2 in. - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.