The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Brass Heat Exchanger Tube Plug, 3/4 in. OD, 15 to 20 Tube Wall Gage
Log in or Register to view price
Overview
Heat Exchanger Tube Plugs
Extend the life of your heat exchangers by sealing the ends of leaking tubes with Swagelok heat exchanger tube plugs.
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Specifications
Attribute | Value |
---|---|
Body Material | Brass |
Tube OD | 3/4 in. |
Tube Wall Gauge | 15 - 20 |
eClass (4.1) | 36040401 |
eClass (5.1.4) | 36040101 |
eClass (6.0) | 22560208 |
eClass (6.1) | 22560208 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40142609 |
UNSPSC (11.0501) | 40142609 |
UNSPSC (13.0601) | 40183106 |
UNSPSC (15.1) | 40183106 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
SS-12TP-15-20 | - | - | 316 Stainless Steel | 3/4 in. | 15 - 20 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.