text.skipToContent text.skipToNavigation

Bulkhead Retainer, 5/8 in., 15 mm and 16 mm

Part #: SS-1012-61F

Add To Favorites

Overview

Bulkhead Retainers

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

Attribute Value
Body Material Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in., 15 mm, 16 mm
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21029090
eClass (6.1) 37020590
UNSPSC (4.03) 31161612
UNSPSC (10.0) 31163210
UNSPSC (11.0501) 31163210
UNSPSC (13.0601) 31163210
UNSPSC (15.1) 31163210
UNSPSC (17.1001) 31163210
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
SS-102-61F Stainless Steel 1/16 in. - - - View Product
SS-1212-61F Stainless Steel 3/4 in., 18 mm - - - View Product
SS-202-61F Stainless Steel 1/8 in. - - - View Product
SS-302-61F Stainless Steel 3/16 in., 2 mm, 3 mm, 4 mm - - - View Product
SS-402-61F Stainless Steel 1/4 in., 6 mm - - - View Product
SS-602-61F Stainless Steel 3/8 in. - - - View Product
SS-812-61F Stainless Steel 1/2 in., 12 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.