text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Adapter, 1 in. Female NPT x 1 in. Male NPT

Part #: SS-16-A

Add To Favorites

Overview

Straights

Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
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
SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT View Product
SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12-A-12RT 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Tapered Thread View Product
SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT View Product
SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT View Product
SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread View Product
SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT View Product
SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT View Product
SS-2-A-2RS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2-A-2RT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Tapered Thread View Product
SS-4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4-A-4RS 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-A-4RT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Tapered Thread View Product
SS-4-AG-4 316 Stainless Steel 1/4 in. Female ISO Parallel Thread 1/4 in. Male NPT View Product
SS-4-AN-1-2 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/8 in. Male NPT View Product
SS-4-AN-1-4 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/4 in. Male NPT View Product
SS-4-AT-4 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Male NPT View Product
SS-4-SAE-1-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male NPT View Product
SS-4-SAE-1-4AN 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male JIC Thread View Product
SS-4-SAE-7-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Female NPT View Product
SS-6-A 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT View Product
SS-6-A-6RS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-A-6RT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Tapered Thread View Product
SS-6-AG-6 316 Stainless Steel 3/8 in. Female ISO Parallel Thread 3/8 in. Male NPT View Product
SS-6-AN-1-4 316 Stainless Steel 9/16-18 in. Male JIC Thread 1/4 in. Male NPT View Product
SS-6-AN-1-6 316 Stainless Steel 9/16-18 in. Male JIC Thread 3/8 in. Male NPT View Product
SS-6-A-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-6-AT-6 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male NPT View Product
SS-6-SAE-1-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Male NPT View Product
SS-6-SAE-1-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male NPT View Product
SS-6-SAE-1-6AN 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male JIC Thread View Product
SS-6-SAE-7-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Female NPT View Product
SS-6-SAE-7-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Female NPT View Product
SS-8-A 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT View Product
SS-8-A-8RS 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8-A-8RT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Tapered Thread View Product
SS-8-AG-8 316 Stainless Steel 1/2 in. Female ISO Parallel Thread 1/2 in. Male NPT View Product
SS-8-AN-1-8 316 Stainless Steel 3/4-16 in. Male JIC Thread 1/2 in. Male NPT View Product
SS-8-AT-8 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Male NPT View Product
SS-8-SAE-1-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Male NPT View Product
SS-8-SAE-7-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.