text.skipToContent text.skipToNavigation

Stainless Steel Screwed-Bonnet Gauge Needle Valve, 1/2 in. MNPT x 1/2 in. FNPT, Ball Tip, 316 Stainless Steel Seat

Part #: SS-6PNBGM8-F8

Add To Favorites

Overview

Straight Pattern

Screwed-bonnet gauge valves feature a straight-through orifice, gauge ports, and a variety of material options for system versatility.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Handle Style Phenolic Knob
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
Stem Type Ball Tip Design
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
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
SS-6PNBGM12-F8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.