The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Plug
Log in or Register to view price
Overview
Plugs
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | VCR® Metal Gasket Face Seal Fitting |
Flow Restrictor | No |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 22560208 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 40141706 |
UNSPSC (10.0) | 40142609 |
UNSPSC (11.0501) | 40142609 |
UNSPSC (13.0601) | 40183106 |
UNSPSC (15.1) | 40183106 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-VCR-P | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-16-VCR-P | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-2-VCR-P | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-BP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-P | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-P-B25 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-RP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Rotatable Fitting | - | - | View Product |
SS-4-VCR-SP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Shipping Plug | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.