text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Male NPT

Part #: SS-QC4-S-4PM

Add To Favorites

Overview

Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
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
B-QC4-S-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-S-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-S-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-S-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-S-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.