text.skipToContent text.skipToNavigation

Stainless Steel Miniature Quick Connect Stem without Valve, 0.06 Cv, 1/8 in. Male NPT

Part #: SS-QM2-S-2PM

Add To Favorites

Overview

Stems

Make quick, easy connections with Swagelok miniature quick connects for applications, like laboratories, requiring frequent connections and reduced spillage and air inclusion with low dead volume, in a limited space.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
CV Maximum 0.06 - If coupled with a full flow body, 0.06 - If coupled with a standard or reverse flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
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
B-QM2-S-200 Brass 1/8 in. Swagelok® Tube Fitting - - View Product
B-QM2-S-2PM Brass 1/8 in. Male NPT - - View Product
SS-QM2-S-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - View Product
SS-QM2-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QM2-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.