text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Body, 4.4 Cv, 1/2 in. Female NPT

Part #: SS-QTM8A-B-8PF

Add To Favorites

Overview

Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

Attribute Value
Air Inclusion 2 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
CV Maximum 4.4 - If coupled with a DESO stem, 5.1 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
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
M-QTM2A-B-4PF Alloy 400 1/4 in. Female NPT - - View Product
SS-QTM2A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QTM2A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-8M0K4 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM4A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM4A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QTM4A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM4A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM4A-B-6PF Xylan®-Coated 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QTM8A-B-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QTM8A-B-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QTM8A-B-1610 Xylan®-Coated 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QTM8A-B-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QTM8A-B-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.