text.skipToContent text.skipToNavigation

Stainless Steel 2-Valve Instrument Manifold, 1/2 in. Female NPT, Ball Tip

Part #: SS-V2BF8

Add To Favorites

Overview

2 Valve, Ball Stem

Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37010269
eClass (5.1.4) 37010269
eClass (6.0) 37010269
eClass (6.1) 37010269
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141600
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
SS-V2BF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange View Product
SS-V2BF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-V2BFS8 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting 1/2 in. Female Swagelok® Tube Fitting View Product
SS-V2NBM8-F8-11486 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-V2NBM8-F8-G-11486 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.