Swagelok® Cone and Thread Fittings (IPT Series)
Our cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Available in sizes up to 1 1/2 inch, cone and thread fittings are for use in medium- and high-pressure applications at pressures up to 60 000 psig (4134 bar).
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.
Case Study: Offshore Oil Operator
Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.
Cone and Thread Fittings (IPT Series)
Cone and thread connections provide dependable medium- and high-pressure performance. Cone and thread fittings are available in 316, alloy 625, and alloy 2507. Fittings that meet NACE MR0175/ISO 15156 are available as are anti-vibration connection components.