text.skipToContent text.skipToNavigation

Elongated Fractional Weld Plate, 4.57 in. (116 mm) Length

Part #: 304-S6-WPE

Add To Favorites

Overview

Elongated Weld Plate

Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.

Specifications

Attribute Value
Body Material 304 Stainless Steel
Fractional/Metric Fractional
Length 4.57 in. (116 mm) Length
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 37020232
eClass (6.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 31162906
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
Tube OD
Length
Bend Radius
304-S1-WPE 304 Stainless Steel - 2.52 in. (64.0 mm) Length - View Product
304-S1-WPEM 304 Stainless Steel - 64 mm (2.52 in.) Length - View Product
304-S3-WPE 304 Stainless Steel - 3.07 in. (78.0 mm) Length - View Product
304-S5-WPE 304 Stainless Steel - 3.94 in. (100 mm) Length - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.