text.skipToContent text.skipToNavigation

Thermoplastic Hose, Nylon Core, SAE J517 100R8, 1/4 in. Hose Size

Part #: 8R-4

Add To Favorites

Overview

8R Series Nylon Hose

Obtain precise flow control, drainability, or even a certified solution for alternative fuels with Swagelok nylon core hose. Or, if high performance is what you need, use Swagelok smooth-bore nylon core hoses with fiber braid reinforcements.

Specifications

Attribute Value
Body Material Nylon
Hose Length Determined by your authorized Sales and Service Center
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 5000 psig (344 bar )
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
eClass (4.1) 37110203
eClass (5.1.4) 37110203
eClass (6.0) 37110000
eClass (6.1) 37110000
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40142007
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
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
8R-12 Nylon - - - - View Product
8R-6 Nylon - - - - View Product
8R-8 Nylon - - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.