The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Swagelok Welding System, Series 5 Tube Collet Half, 3/8 in.
Log in or Register to view price
Overview
Tube Collets
Help ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations.
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Specifications
Attribute | Value |
---|---|
Tube Size | 3/8 in. |
Welder Series | Series 5 |
eClass (4.1) | 21021101 |
eClass (5.1.4) | 21021101 |
eClass (6.0) | 21022190 |
eClass (6.1) | 21022190 |
UNSPSC (4.03) | 27112808 |
UNSPSC (10.0) | 27112808 |
UNSPSC (11.0501) | 27112808 |
UNSPSC (13.0601) | 27112808 |
UNSPSC (15.1) | 27112808 |
UNSPSC (17.1001) | 27110000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Welder Series
|
Tube Size
|
|
---|---|---|---|
CWS-10UCI-08 | Series 10 | 1/2 in. | View Product |
CWS-10UCI-12 | Series 10 | 3/4 in. | View Product |
CWS-10UCI-16 | Series 10 | 1 in. | View Product |
CWS-5UCI-02 | Series 5 | 1/8 in. | View Product |
CWS-5UCI-04 | Series 5 | 1/4 in. | View Product |
CWS-5UCI-08 | Series 5 | 1/2 in. | View Product |
CWS-5UCI-10 | Series 5 | 5/8 in. | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.