text.skipToContent text.skipToNavigation

Snoop® Liquid Leak Detector, 2 oz. (59 mL) Bottle

Part #: MS-SNOOP-2OZ

Add To Favorites

Overview

Snoop® Liquid Leak Detector

Sniff out even small, hard-to-reach leaks with Snoop® Liquid Leak Detector, featuring a flexible snooper tube and sustained bubbling action.

Specifications

Attribute Value
Container Size 2 oz. (59 mL)
Maximum Temperature, °F (°C) 200 (93)
Minimum Temperature, °F (°C) 27 (-2)
Temperature Range 27 to 200°F (–2 to 93°C)
eClass (4.1) 30040101
eClass (5.1.4) 30040101
eClass (6.0) 30040101
eClass (6.1) 30040101
UNSPSC (4.03) 40141616
UNSPSC (10.0) 41111932
UNSPSC (11.0501) 41111932
UNSPSC (13.0601) 41111932
UNSPSC (15.1) 41111932
UNSPSC (17.1001) 40141600
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
Container Size
Temperature Range
Body Material
Tube OD
Tube Wall Gauge
MS-SNOOP-8OZ 8 oz. (236 mL) 27 to 200°F (–2 to 93°C) - - - View Product
MS-SNOOP-GAL 1 gallon (3.8 L) 27 to 200°F (–2 to 93°C) - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.