The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Snoop® Liquid Leak Detector, 8 oz. (236 mL) Bottle
Log in or Register to view price
Overview
Snoop® Liquid Leak Detector
Sniff out even small, hard-to-reach leaks with Snoop® Liquid Leak Detector, featuring a flexible snooper tube and sustained bubbling action.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
Attribute | Value |
---|---|
Container Size | 8 oz. (236 mL) |
Maximum Temperature, °F (°C) | 200 (93) |
Minimum Temperature, °F (°C) | 27 (-2) |
Temperature Range | 27 to 200°F (–2 to 93°C) |
eClass (4.1) | 30040101 |
eClass (5.1.4) | 30040101 |
eClass (6.0) | 30040101 |
eClass (6.1) | 30040101 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 41111932 |
UNSPSC (11.0501) | 41111932 |
UNSPSC (13.0601) | 41111932 |
UNSPSC (15.1) | 41111932 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
MS-SNOOP-2OZ | 2 oz. (59 mL) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
MS-SNOOP-GAL | 1 gallon (3.8 L) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.