The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel IPT Series Needle Valve, 1.4 Cv, 1/2 in. Female NPT, Vee Stem Tip, 15 000 psi (1034 bar)
Log in or Register to view price
Overview
Straight Pattern, Vee Stem
Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Female NPT |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Female NPT |
Max Pressure | 15 000 psi (1034 bar) |
Orifice | 0.312 |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010203 |
eClass (6.1) | 37010203 |
UNSPSC (4.03) | 40141602 |
UNSPSC (10.0) | 40141602 |
UNSPSC (11.0501) | 40141602 |
UNSPSC (13.0601) | 40141602 |
UNSPSC (15.1) | 40141602 |
UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
NVT4FK1VA20 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
NVT4H1VM60 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
NVT4H1VY30 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
NVT4M1VA20 | 316 Stainless Steel | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
NVT4N1VG15 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
NVT6M1VA20 | 316 Stainless Steel | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
NVT8FK1VB20 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
NVT9H1VM60 | 316 Stainless Steel | 9/16 in. | Female High-Pressure Coned and Threaded Connection | 9/16 in. | Female High-Pressure Coned and Threaded Connection | View Product |
NVT9H1VY30 | 316 Stainless Steel | 9/16 in. | Female High-Pressure Coned and Threaded Connection | 9/16 in. | Female High-Pressure Coned and Threaded Connection | View Product |
NVT9M1VB20 | 316 Stainless Steel | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.