text.skipToContent text.skipToNavigation

Stainless Steel Medium Flow Metering Valve, 1/4 in. Male Swagelok VCR Metal Gasket Face Seal Fitting

Part #: SS-4MG-VCR

Add To Favorites

Overview

Straight Pattern, Medium-Flow

Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
CV Maximum 0.03
Handle Style Knurled
Maximum Temperature, °F (°C) 400 (204)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010203
eClass (5.1.4) 37010203
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141600
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
B-4MG Silver-Mist Chrome-Plated Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-6MG-MM Silver-Mist Chrome-Plated Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-2MG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2MG4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2MG-MH 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-31RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-31RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-31RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-4MG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4MG2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4MG-MH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6MG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6MG-MM-BU 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6MG-MM-MH 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-MGVR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-MGVR4-MH 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.