The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel High Pressure Needle Valve, 3/4-16 Female Straight Thread
Log in or Register to view price
Overview
Straight Pattern
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45000 psig (3102 bar).
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 3/4-16 in. |
Connection 1 Type | Female Straight Thread |
Connection 2 Size | 3/4-16 in. |
Connection 2 Type | Female Straight Thread |
CV Maximum | 0.14 |
Flow Pattern | 2-Way, Shutoff, Straight |
Maximum Temperature, °F (°C) | 450 (232) |
Minimum Temperature, °F (°C) | -65 (-53) |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010203 |
eClass (6.1) | 37010203 |
UNSPSC (4.03) | 40141602 |
UNSPSC (10.0) | 40141602 |
UNSPSC (11.0501) | 40141602 |
UNSPSC (13.0601) | 40141602 |
UNSPSC (15.1) | 40141602 |
UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-410-FP | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-445-FP | 316 Stainless Steel | 9/16-18 in. | Female Straight Thread | 9/16-18 in. | Female Straight Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.