The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Seat Subassembly, PEEK Seat With Stainless Steel Spring for 83 Series Trunnion Ball Valve
Log in or Register to view price
Overview
Seat
Select from a variety of spare parts and accessories for your Swagelok valve.
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
Attribute | Value |
---|---|
Body Material | PEEK |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
For Series | 83P Series |
eClass (4.1) | 37010602 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37019204 |
eClass (6.1) | 37019204 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141616 |
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
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.