The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 1/2 in. Tube Adapters, 24 in. (61.0 cm) Length
Log in or Register to view price
Overview
FL Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
Attribute | Value |
---|---|
Body Material | 316L Stainless Steel |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Swagelok® Tube Adapter |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Swagelok® Tube Adapter |
End Connection Material | 316 Stainless Steel |
Hose Length | 24 in. |
Hose Size | 1/2 in. |
Maximum Temperature, °F (°C) | 850 (454) |
Max Temperature Pressure Rating | 672 psig (46.3 bar ) |
Minimum Temperature, °F (°C) | -325 (-198) |
Room Temperature Pressure Rating | 1200 PSIG @ 100°F /82.6 BAR @ 37°C |
eClass (4.1) | 37110202 |
eClass (5.1.4) | 37110202 |
eClass (6.0) | 37110000 |
eClass (6.1) | 37110000 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142000 |
UNSPSC (11.0501) | 40142000 |
UNSPSC (13.0601) | 40142000 |
UNSPSC (15.1) | 40142000 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-FL4TA4TA4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-FL4TA4TA4-24 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-FL4TA4TA4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-FL4TA4TA4-48 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-FL8TA8TA8-12 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-FL8TA8TA8-36 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.