text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Female ISO/BSP Parallel

Part #: SS-QF8-B-8FS

Add To Favorites

Overview

Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female ISO/BSP Parallel
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
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
B-QF12-B-12PF Brass 3/4 in. Female NPT - - View Product
B-QF4-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QF4-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QF8-B-8PF Brass 1/2 in. Female NPT - - View Product
SS-QF12-B-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QF12-B-12PF 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QF12-B-12PM 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QF16-B-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QF16-B-16PF 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QF16-B-16PM 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QF4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QF4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QF4-B-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - View Product
SS-QF4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QF4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QF4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QF4-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QF4-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF4-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QF8-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF8-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QF8-B-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - View Product
SS-QF8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QF8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.