Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Straight Pattern, Vee StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-OVM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-26VF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-1VM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-26VS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1VS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1VS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-1VS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-20VS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1VS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1VS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1VM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-1VS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1VM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT SS-OVM2-BKB 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT B-1VS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting M-1VS8 Alloy 400 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1VF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-26VF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT B-1VS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1VS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-20VM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-26VM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-1VS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-20VF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-OVS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-18VS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-20VF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-26VS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting B-1VS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1VS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-20VM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Straight Pattern, Soft Seat StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-20KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-OKS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1KM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-1KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-1KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1KM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-1KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting B-1KF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-1KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-1KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Angle Pattern, Regulating StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-1RS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1RM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-1RS6MM-A 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-1RF4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-1RS8MM-A 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-ORF2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT B-ORS2-A Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1RM4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-1RS6-A 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1RS8-A 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-ORS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-1RS4-A Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1RM4-S4-A Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting B-1RS6-A Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Angle Pattern, Vee StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-1VM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-20VM4-F4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-26VM8-F8-A 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-1VS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-OVM2-A-BKB 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Straight Pattern, Non Rotating StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-16DKM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-14DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-14DKM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-16DKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting M-14DKM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT SS-16DKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-14DKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-16DPM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4F4-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4-F4-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4-F4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4-F4-12457 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DPM4-F4-BC-PD 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Straight Pattern, Regulating StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting PFA-4RPS4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1RS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-ORM2-S2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-ORS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-1RS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread B-1RM4-S4 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting PFA-4RPS6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1RS4-SG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-ORS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-1RS12MM Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-1RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting B-1RS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT PFA-4RPS8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-1RS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting B-1RS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-1RS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-18RF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Angle Pattern, Non-rotating StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-14DKM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-16DKM4-F4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4-F4-A-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-16DKM4-F4-A-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT -
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Angle Pattern, Soft Seat StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-20KM4-F4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT
Product Availability by Store Location
Hours