Flexible Hoses
Flexible Hoses
- Dealing with leaking hoses?
- Need a faster hose supplier, selling from stock right across Australia & New Zealand?
- Looking for widely compatible hose materials that actually last?
Swagelok offer a wide range of Flexible Hoses, Ex Stock, on the shelf, ready to ship. These X Series Hoses, are made of durable materials, rated to high pressures and pre-fitted with Swagelok Tube Adapter end connections in specific lengths, ready for installation.
- Highly Flexible
- High Pressure Rating
- Integral Tube Stub Connection
- Easy To Install
CUSTOM HOSES ALSO AVAILABLE!
Manufactured in our Campbellfield, Victoria Hose Production Facility, these hoses come complete with test certificates as standard.
| Part Number | End Connection | Pressure Rating |
| SS-XT4TA4TA4-50CM | 1/4" Tube Adapter Both Ends | 3,500 psi (241 bar) |
| SS-XT4TA4TA4-100CM | ||
| SS-XT4TA4TA4-150CM | ||
| SS-XT4TA4TA4-200CM | ||
| SS-XT6TA6TA6-50CM | 3/8" Tube Adapter Both Ends | 3,000 psi (206 bar) |
| SS-XT6TA6TA6-100CM | ||
| SS-XT8TA8TA8-50CM | 1/2" Tube Adapter Both Ends | 1,800 psi (124 bar) |
| SS-XT8TA8TA8-100CM | ||
| SS-XT8TA8TA8-150CM | ||
| SS-XT8TA8TA8-200CM |
EX STOCK IN ALL SWAGELOK STORE LOCATIONS, READY TO SHIP!!!!
DOWNLOAD: X SERIES HOSE BROCHURE