Swagelok’s Grab Sampling Systems: 4 Major Benefits
 
Trust Swagelok® for safe, simple, and superior sample capture – with chemical composition pristinely maintained.
Swagelok offers two distinct types of sampling panels, GSM and GSL, with multiple standard configurations – all customizable to your requirements – available for each.
Our GSM (Grab Sample Module) analytical instrumentation solution can be ordered as a Gas or Liquid Sampler, with or without purge; or as a Continuous Flow Sampler, for Gas or Liquid, with or without purge.
A pressure-containing metal cylinder (GSC), in a variety of sizes and materials, is employed on every GSM to deliver a representative sample that’s held under the same process conditions as when extracted. To mitigate accidental emissions or unwanted purge gas into your process, one handle simultaneously actuates your 2-way or 3-way valves via a unique Geared Box Assembly.
Our GSL (Liquid-Only Sampling Module) models use economical, non-pressure-containing glass or polyethylene bottles with a self-sealing septum cap. Inspector gets an immediate sample-quality visual. There’s also no risk of spillage during draw or transport.
Swagelok Grab Sampling Systems can help you validate process conditions and ensure that:
- 
    
…your end product meets quality specs
 - 
    
…your online analyzers are fit for use
 - 
    
…your product quality is maintained during custody transfer
 - 
    
…your environmental emissions are verified
 
For more information, email Gary Osman, our Field Engineer, at gary.osman@swagelok.com.