Swagelok GB and 60 Series Low-Emission Ball Valves
Our versatile GB Valves and 60 Series Low-Emission Ball Valves deliver ultra-safe, reliable, repeatable, and leak-tight results in a wide variety of fluid-system applications and operating conditions.
GB-Series General Service Valves
Working Pressures: Up to 6000 psig
Temperature Range: -40°F to 250°F
Available In: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276;
½”or 7/8" bore sizes
Why Should You Choose the GB-Series Valve?
- 
    
The body's bolt pattern enables the easy addition of a lockout handle, panel mount, or pneumatic actuator to reduce inventory and provide installation flexibility.
 - 
    
The mechanically locked (crimped) end screw design increases safety by preventing accidental loosening.
 - 
    
No O-rings; the body seals designed for hydrostatic testing up to 1.5X maximum rated pressure.
 
60-Series General Purpose Valves
Working Pressures: Up to 2200 psig
Temperature Range: -65°F to 850°F
Available In: Stainless Steel, Brass, Carbon Steel, Special Alloys
Styles: On/Off 2-Way or Switching 3-Way
Why Choose the 60-Series Valve?
- 
    
Operates in fully open OR fully closed position
 - 
    
Variety of end connections 1/8" to 2”
 - 
    
Spring-loaded seat in multiple materials
 - 
    
Special swing-out design facilitates fast/easy maintenance of valve inline
 
Superior Solutions
Swagelok Instrumentation Valves – and all our premium-quality Components – are a superior solution for your most demanding operational pressures.
Learn more by contacting Swagelok Field Engineering Gary Osman (gary.osman@swagelok.com).
Global Brand Leader | Always-Available Local Inventory | Applications Expertise and Support