High-Quality Swagelok Fittings | Swagelok Thailand
Swagelok Fittings
Fittings are essential components that connect tubes and various equipment within fluid systems, ensuring seamless integration, safety, and operational efficiency. Selecting the right fitting is crucial to minimizing leaks, enhancing performance, and maintaining system reliability.
Swagelok designs a wide range of stainless steel fittings and higher alloy fittings in various configurations and sizes to support diverse applications. Based on their functional characteristics, Swagelok fittings can be categorized into the following types:
1. Ferrule-Type Fittings
Ferrule-type fittings, commonly used in fluid systems, are designed to provide leak-tight and vibration-resistant connections. The most widely used configuration today is the Double Ferrule design, consisting of:
- Front Ferrule – Grips the tube and prevents vibration.
- Back Ferrule – Provides a secure seal by compressing onto the tubing surface, forming a mechanical seal when properly tightened.
These stainless steel fittings are essential for ensuring reliable and safe connections in various industries, including oil and gas, petrochemical, gas distribution system and general industrial applications
Types of Ferrule-Type Fittings:
- Swagelok Tube Fittings and Adapters – Standard stainless steel fittings for general fluid system applications.
- Medium Pressure Tube Fittings – Designed for applications up to 20,000 psig, providing robust, high-pressure connections.
- AbT (Assembly by Torque) Fittings – Optimized for alternative fuel systems, such as automotive gas applications.
- Flange Adapters – Enable seamless transitions between piping (pipe) and tubing (tube) systems.
- Dielectric Fittings – Prevent galvanic corrosion when connecting dissimilar metals, such as brass and stainless steel.
- Pipe Fittings – Designed for threaded connections in piping systems.
Swagelok’s precision-engineered ferrule fittings enhance system integrity by delivering reliable sealing, corrosion resistance, and easy installation, ensuring long-term performance in critical applications
Ferrule types fittings
Swagelok® Tube Fittings and Adapters
Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, tube grip, and vibration resistance
Swagelok® Assembly-by-Torque Fittings (AbT)
Assembly-by-torque (AbT) fittings are designed to meet the advanced and evolving needs of the clean energy industry and support repeatable, high-volume assembly environments
Swagelok® Dielectric Fittings
Swagelok dielectric fittings isolate and protect monitoring instruments from the effects of electrical current while still permitting full fluid flow
Swagelok® Flange Adapters
Piping flange to Swagelok® tube fitting adapters provide a threadless, weldless transition from flanged piping systems to tubing systems
Swagelok® Medium-Pressure Tube Fittings (FK Series)
Swagelok FK series medium-pressure fittings have improved fluid connections in tough applications like oil and gas exploration, R&D systems, and the hydrogen market
Swagelok® Pipe Fittings
Swagelok® NPT pipe fittings allow for consistent, leak-tight transitions in pipe and tubing systems used in most industrial applications
2. VCR® Metal Gasket Face Seal Fittings
VCR® fittings are designed to provide high-purity, leak-tight connections by utilizing a metal gasket (seal) that ensures a metal-to-metal sealing mechanism. This design offers superior leak prevention and high-temperature resistance compared to ferrule-type fittings
Key Features and Applications
Important Considerations for VCR® Fittings
- Single-Use Metal Gaskets – Each gasket is a one-time-use component. Reusing it increases the risk of leaks, as the gasket deforms upon installation, losing its sealing integrity.
3. O-Ring Seal Fittings
O-ring seal fittings operate on the same fundamental sealing principle as VCR® fittings but replace the metal gasket with an O-ring. This change introduces key differences in temperature resistance and reusability.
Types of O-Ring Seal Fittings
- VCO® Fittings – Designed for high-purity, leak-tight connections with the added benefit of easy disassembly and reassembly.
- Ultra Torr Vacuum Fittings – Specifically designed for vacuum applications, providing a secure and reliable seal with the ability to easily disconnect and reconnect without compromising performance.
4. Cone and Thread Fittings (High-Pressure Applications)
Cone and Thread fittings are specifically designed for high-pressure applications, supporting pressures of up to 60,000 psig. These fittings require precision machining and skilled installation, as the tubing must be threaded before assembly.
5. Micro Fittings and Weld Fittings
Micro fittings and weld fittings are designed for ultrahigh purity (UHP) applications, where contamination control is critical. These fittings are commonly used in industries such as semiconductor manufacturing, pharmaceutical and biotechnology and specialty gas system and etc.
Key Features and Applications
- Permanent, High-Purity Connections – Weld fittings provide a seamless, contamination-free connection, ensuring leak-free performance in critical applications.
- Minimal Dead Space – Designed to reduce particle entrapment and enhance system cleanliness.
For more details on various fitting types or to consult with Swagelok Thailand’s engineering team, feel free to contact us here!
More types of Swagelok Fitting
Swagelok VCR® Metal Gasket Face Seal Fittings
Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.
Swagelok VCO® O-Ring Face Seal Fittings
Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity
Swagelok® Ultra-Torr Vacuum Fittings
Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications
Swagelok® Weld Fittings
Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications
Swagelok® Cone and Thread Fittings (IPT Series)
Swagelok® IPT series cone and thread fittings provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar)