High-Quality Swagelok Leak Detectors, Lubricants, and Sealants in Thailand
Snoop Liquid Leak Detectors, Sealants and Lubricants
Fluid system leaks are a common occurrence in most plants. Because you’re charged with maintaining your plant’s safety and profitability, even the smallest leak can present an issue
Bubble testing is a simple, cost-effective test to find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
Snoop Liquid Leak Detectors
· Sustained bubble action works even on very small leaks and vertical surfaces
· Noncorrosive, nonflammable formula does not contain chlorine
· Formula dries clean, without staining
· Flexible snooper tube extends for hard-to-reach areas
· Can be used over a temperature range of 27 to 200°F (–2 to 93°C)
Frequently Asked Questions (FAQ) – Snoop Leak Detection Solution
1. Question: Can Snoop leak detection solution can be used to check leaks in flammable gases?
Answer: Yes. Snoop leak detection solution does not contain ingredients that generate sparks. Therefore, it can be safely used to detect leaks in flammable gas systems without creating an ignition risk.
2. Question: Is an MSDS available for Snoop leak detection solution?
Answer: Yes. The MSDS for Snoop leak detection solution is available in both Thai and English versions and can be downloaded from the provided link below.
3. Question: Besides using Snoop leak detection solution, what other methods can be used for leak detection?
Answer: In addition to using Snoop leak detection solution, leaks can also be detected using an ultrasonic leak detector if the appropriate equipment is available. Furthermore, Swagelok Thailand provides leak detection services using the Helium Leak Test technique, which offers high sensitivity and can detect very small leaks, including those involving gases with small molecular sizes.
4. Question: What sizes are available for Snoop leak detection solution?
Answer: Snoop leak detection solution is available in two sizes:
Snoop 8 Oz (236 mL) Snoop Gallon (3.8 L)
Swagelok Snoop liquid leak detectors, sealants and lubricants
Snoop liquid leak detectors
Snoop® liquid leak detectors help reduce costly losses and potential safety issues by finding gas leaks in hard-to-reach places with a sustained bubble action
Thread Sealants
Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety.
Swagelok® Lubricants
Swagelok Goop™ thread lubricant reduces installation time by easing the assembly of leak-tight threaded connections for a variety of metals and alloys
Pipe thread sealants
Swagelok pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications
PTFE Tape vs SWAK
|
Swagelok pipe thread |
Package Size |
Temperature rating |
Pressure rating |
Cure time |
|
PTFE Tape |
Part Number: MS-STR-4 PTFE Tape for 1/8, 1/4, and 3/8 in.
Part Number: MS-STR-8 PTFE Tape for 1/2 in. and up |
up to 450°F (232°C) |
NA |
No |
|
SWAK |
Part Number: MS-PTS-6 Tube Size 0.2 oz (6 cm3) Part Number: MS-PTS-50 Tube Size 1.69 oz (50 cm3) Part Number: MS-PTS-250 Tube Size 8.45 oz (250 cm3) |
–65 to 350°F (–53 to 176°C) |
To pipe or fitting working pressure up to 10 000 psig (689 bar), based on proper thread engagement |
At room temperature, allow 24 h minimum |
Lubricants
Lubricates threads, preventing costly thread damage from galling and seizing during assembly. Allows low breakaway torque for easy-to-break connections
|
Lubricants |
Package Size: |
Compositions: |
Temperature rating: |
|
Blue goop |
Part Number: MS-TL-BGT 59 cm3 tube
Part Number: MS-TL-BGC 450 g can
Part Number: MS-TL-BGG 22.7 g Bucket |
Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys |
Performs in temperatures up to 400°F (204°C) |
|
Silver goop |
Part Number: MS-TL-SGT 29.5 cm3 tube
Part Number: MS-TL-SGC 450 g can |
Oil-based thread lubricant for use on stainless steel and high-temperature alloys |
Performs in temperatures up to 1500°F (815°C) |
|
Pure goop |
Part Number: MS-TL-PGT 29.5 cm3 tube
Part Number: MS-TL-PGC 450 g can |
Halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys |
Performs in temperatures up to 350°F (176°C) |
|
Vac goop |
Part Number: MS-TL-VGT 29.5 cm3 tube
Part Number: MS-TL-VGC 450 g can
|
Fluoro-silicone based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems |
Performs in temperatures up to 300°F (148°C) |