The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel PR Regulator, 0 to 50 psig (3.4 bar), 3600 psig (248 bar) inlet, F Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv
Log in or Register to view price
Overview
Single Stage
Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators.
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Coefficient | 0.06 Cv |
Handle | Green Knob Handle |
Maximum Inlet Pressure | 3600 psig (248 bar) |
Maximum Temperature, °F (°C) | 176 (80) |
Port Configuration | F |
Ports | 1/4 in. Female NPT |
Pressure Control Range | 0 to 50 psig (3.4 bar) |
Sensing Mechanism | X750 Diaphragm |
eClass (4.1) | 37011108 |
eClass (5.1.4) | 37011108 |
eClass (6.0) | 37011108 |
eClass (6.1) | 37011108 |
UNSPSC (4.03) | 41112404 |
UNSPSC (10.0) | 40142202 |
UNSPSC (11.0501) | 40142202 |
UNSPSC (13.0601) | 40142202 |
UNSPSC (15.1) | 40142202 |
UNSPSC (17.1001) | 40142202 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
---|---|---|---|---|---|---|
KPR1DFC412A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | C | View Product |
KPR1DRB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | B | View Product |
KPR1DRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | F | View Product |
KPR1ERB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | B | View Product |
KPR1FJA415A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | View Product |
KPR1FJC412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | C | View Product |
KPR1FJF412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | F | View Product |
KPR1FRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | View Product |
KPR1FRB417A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | B | View Product |
KPR1FRB417A30000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | B | View Product |
KPR1FRC412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | C | View Product |
KPR1FRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | F | View Product |
KPR1GJF412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | F | View Product |
KPR1GRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | A | View Product |
KPR1GRB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | B | View Product |
KPR1GRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | F | View Product |
KPR1JRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | A | View Product |
KPR1JRE412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | - | View Product |
KPR1JRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | F | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.