MS-TL-VGT — VAC Goop™ Thread Lubricant, Fluorosilicone-Based, 1 oz. (29.5 cm3) Tube
Log in or Register to view price
VAC Goop™ Thread Lubricant, Fluorosilicone-Based, 1 oz. (29.5 cm3) Tube
Part #: MS-TL-VGT
|
||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
VAC Goop™Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
VAC Goop™ Thread Lubricant, Fluorosilicone-Based, 1 oz. (29.5 cm3) Tube
Log in or Register to view price
Catalogs
VAC Goop™
Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
MS-TL-VGT — VAC Goop™ Thread Lubricant, Fluorosilicone-Based, 1 oz. (29.5 cm3) Tube
Attribute | Value |
---|---|
Container Size | 1 oz. (29.5 cm3) |
Temperature Range | Temperatures up to 300 F (148 C) |
eClass (4.1) | 23060102 |
eClass (5.1.4) | 23060102 |
eClass (6.0) | 23060102 |
eClass (6.1) | 23060102 |
eClass (10.1) | 23060102 |
UNSPSC (4.03) | 31201612 |
UNSPSC (10.0) | 41111932 |
UNSPSC (11.0501) | 41111932 |
UNSPSC (13.0601) | 41111932 |
UNSPSC (15.1) | 41111932 |
UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.