alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Define Your Project Early—with Confidence in Fluid System Decisions

Get early clarity on fluid system requirements, reduce risk, and set your project up for a smoother transition into FEED and detailed design.

Connect with your local team

Define Your Project Early—with Confidence in Fluid System Decisions

Get early clarity on fluid system requirements, reduce risk, and set your project up for a smoother transition into FEED and detailed design.

Connect with your local team

 Back to Global Construction


Conceptual Design and Pre‑FEED Engineering Support


You already know the stakes in conceptual design and Pre‑FEED. This is where scope takes shape, assumptions become requirements, and early decisions begin to influence cost, risk, and constructability.

Swagelok supports you in this phase because we work in it—alongside owner‑operators, EPCs, and often engineering consultants before an EPC is engaged. We bring fluid system expertise to the decisions you’re making now so what you define in Pre‑FEED can be carried forward with confidence into FEED, detailed design, and commissioning.

Contact a Specialist

  line 

Supporting Your Decisions in Conceptual Design and Pre FEED

Light bulb iconYou’re shaping the technical direction of your project—evaluating concepts, balancing tradeoffs, and defining the basis of design with incomplete information. Early decisions made here will influence cost, constructability, and execution downstream.

We work alongside your team during this phase to bring clarity to fluid system decisions so what you define now can carry forward with confidence into FEED and detailed design.

  • Pressure test fluid system assumptions before they become requirements
  • Support material and component trade off decisions early
  • Contribute to basis of design development with fluid system insight
  • Identify constructability and lifecycle risks before they escalate
  • Flag long lead or supply chain considerations early

We Understand Where You Are in the Project Lifecycle

Lifecycle iconDuring conceptual design and Pre‑FEED, you are pressure‑testing options, aligning stakeholders, and setting technical guardrails for downstream teams. At this stage:

  • Designs are intentionally incomplete
  • Cost and schedule certainty are still developing
  • Specifications are being influenced—not finalized
  • Risk is being identified, not yet mitigated

Our role is to help you navigate this complexity with practical fluid system input—so early decisions remain executable as the project matures.

How Swagelok Helps During Conceptual Design and Pre FEEDEngineers reviewing pre‑FEED conceptual designs

We support early fluid system definition so your Pre‑FEED outputs are:

  • Aligned with process intent and operating envelopes
  • Grounded in applicable codes and standards
  • Clear enough to guide FEED without over‑prescribing solutions

Clarifying Small Bore Tubing Specifications Early

In many projects, small‑bore tubing specifications and component choices begin forming in Pre‑FEED—often using legacy standards, early package assumptions, or varied stakeholder inputs. We help you create clarity early by reviewing and advising on small‑bore tubing specifications, so they are consistent, technically sound, and aligned with your basis of design.

How we support you:

  • Clarify specification intent and key requirements for small‑bore tubing systems
  • Help align early standards and materials assumptions with service conditions
  • Identify where standardization or subassemblies may improve installation efficiency later

Bringing Constructability and Lifecycle Insight into Early Decisions

Many construction and startup challenges start as reasonable early assumptions. Because we stay involved beyond Pre‑FEED, we recognize patterns that often lead to field questions or rework and help you address them while adjustments are still straightforward.

How we support you:

  • Highlight layout and access considerations that affect installation
  • Surface maintenance and operability considerations that influence lifecycle performance
  • Support coordination with package vendors and other stakeholders where interfaces matter

Integrating Safety and Compliance Considerations Early

Safety iconSafety and compliance requirements are easier to address when they’re considered during early definition. We help you incorporate a downstream lens into Pre‑FEED decisions so requirements remain practical as designs mature.

How we support you:

  • Bring a fluid system perspective to safety‑by‑design discussions
  • Help identify early assumptions that may affect pressure relief, testing, or regulatory alignment
  • Support documentation clarity so compliance expectations carry forward into FEED

How Swagelok Delivers Support

Swagelok support is delivered through a global network of authorized sales and service centers (SSCs) that engage locally and operate consistently worldwide. SSC teams work directly with owners, engineering consultants, EPCs, and package vendors—helping maintain alignment as responsibilities shift between teams and phases.

line 

Globe iconEngage Swagelok Early—Where It Matters Most

When decisions are still flexible, the right input has the greatest impact. We’re here as consultative partners to help you define fluid system requirements that support smoother design, installation, and startup.

Talk with Swagelok about your project