alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon


Learn More About:


Tube fitting icon

Clean Energy Products You Can Trust

Swagelok maintains broad testing and approvals for use in hydrogen and CNG transportation applications across our product portfolio. We can help you achieve: 

A clean energy fluid system panel

Safe storage and transfer of hydrogen and CNG at high pressures to deliver the desired energy densities and operational ranges.

A user managing hydrogen component inventory

Consistent delivery of critical components, assemblies, and custom solutions that keep projects on schedule.

A closeup image of stainless steel alloys

Durability and dependability due to stainless steel components having higher alloy content to provide enhanced corrosion resistance.


Browse:


 

A Swagelok tube fitting

Swagelok® Tube Fittings

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials. They have met and exceeded the relevant testing procedures for all major hydrogen and CNG certifications and standards. This product line has qualified for “extensive use in industry” due to its historic use in hydrogen and CNG pressure applications.  

Sizes:
  • 6, 8, 10, 12, 14, 15, 16 mm
  • 1/4, 3/8, 1/2, 5/8, 3/4 in.
Bodies:
  • Straight, elbow, tee, cross
  • 45° (1/4 in. to 1/2 in.)
  • Reducers, bulkheads
Other end connections:
  • NPT
  • ST, STH (ST-H2, STH-H2) including 3ST
  • WVCO (1/4 in.)
  • CW (limited)
  • Tube adapters, port connectors
  • AbT (1/4 in. to 1/2 in.) 

 

Hydrogen Standards LOA 3rd-Party Test Report Certification/
Listing
HGV 3.1 350 bar 350 bar  
700 bar 700 bar  
ISO 12619 350 bar 350 bar  
700 bar 700 bar  
ASME B31.3/B31.12 Yes: Tech letter available
EC79 350 bar 350 bar 350 bar
700 bar 700 bar 700 bar
CNG Standards LOA 3rd-Party Test Report Certification/
Listing
NGV 3.1 ✓ ✓  
ECE R110 ✓ ✓  ✓
ISO 15500 ✓ ✓  
ASME B31.3      

 

Swagelok FK series tube fittings

FK Series Medium-Pressure Tube Fittings

Because the two-piece design of Swagelok® FK series medium-pressure tube fittings can be made up by turns or by torque, these components can reduce installation time and lower maintenance costs. These fittings provide a vibration-resistant, leak-tight, and robust connection that protects workers and the environment. They make an ideal choice for on-vehicle hydrogen transportation applications. This product line has qualified for “extensive use in industry” due to its historic use in hydrogen and CNG pressure applications.  

Sizes:
  • 6, 8, 10, 12, 16 mm
  • 1/4, 3/8, 1/2, 9/16, 3/4 in.
Bodies:
  • Straight, elbow, tee, cross
  • Reducers, bulkheads
Other end connections:
  • NPT
  • ST, STH 
  • WVCO (1/4 in.)
  • CW (limited), MP4, MP6
  • Tube adapters, port connectors

Note: FK series fittings testing and certifications apply to hydrogen standards only.

Hydrogen Standards LOA 3rd-Party Test Report Certification/
Listing
HGV 3.1 700 bar 700 bar  
ISO 12619 700 bar 700 bar  
ASME B31.3/B31.12 700 bar 700 bar  
EC79 700 bar 700 bar 700 bar

 

A Swagelok valve for clean energy applications

Valves

Swagelok offers a wide range of valves that deliver leak-tight, long-lasting performance in clean energy applications. Known for durability derived from carefully controlled manufacturing practices, our valves have been tested to the standards of numerous hydrogen and CNG certifications. This product line has qualified for “extensive use in industry” due to its historic use in hydrogen and CNG pressure applications.  

CH series check valves:
  • CH4 and CH8 series
  • All catalog end connections
Ball valves:
  • AFS ball valve 
  • All handle options and colors
  • Swagelok, female NPT, RG fitting ends
SK valves:
  • All handle options
  • Swagelok, NPT fitting ends

 

83 series valves:
  • L83, 83, 83X, 83P series
  • All handle options
  • Swagelok and NPT fitting ends
Bleed valves:
NPT and SAE end connections
 
Excess Flow Valves:
  • XS4, XS6 and XS8 series 
  • Swagelok, NPT and SAE fittings
Hydrogen Standards LOA 3rd-Party Test Report Certification/
Listing
HGV 3.1 350 bar 350 bar  
ISO 12619 350 bar 350 bar  
EC79 350 bar 350 bar 350 bar1

1Excludes 83 Series valves and bleed valves.
2Except for AFS and SK valves; limited options for end connections and handle configuration.

CNG Standards LOA 3rd-Party Test Report Certification/
Listing
NGV 3.1 ✓ ✓  
ECE R1102 ✓ ✓  ✓
ISO 15500 ✓ ✓  

 

NVT manual valves:


Hydrogen Standards LOA 3rd-Party Test Report Certification/
Listing
HGV 3.1 700 bar 700 bar  
ISO 12619 700 bar 700 bar  
ISO 19880-3   ✓  
EC79 700 bar 700 bar  

 

  • NVT 6
  • Cone and thread, FK, NPT fitting ends
  • Note: NVT manual valve testing and certifications apply to hydrogen standards only.

Swagelok filters for clean energy applications

Filters

Swagelok offers a variety of filters to help remove liquid or particulate contaminants from critical fluid systems. Our selection for clean transportation applications has met several important certification criteria, granting you peace of mind when specifying.

4TF, 6TF, 8TF:
  • Swagelok and NPT fitting ends
FW:
  • Swagelok and NPT fitting ends
Hydrogen Standards LOA 3rd-Party Test Report Certification/
Listing
HGV 3.1 350 bar 350 bar  
ISO 12619 350 bar 350 bar  
EC79 350 bar 350 bar 350 bar
CNG Standards LOA 3rd-Party Test Report Certification/
Listing
NGV 3.1 350 bar 350 bar 350 bar
ECE R110 350 bar 350 bar  
ISO 15500 350 bar 350 bar  

 

Clean energy services icon

Services and Additional Offerings

At Swagelok, we are focused on the customer’s experience and provide services ranging from technical assistance and training to special product designs and assemblies. Many of these services originate with our authorized sales and service centers, which are grounded in the local connection to customers. Through our global resources and local presence, we are positioned to help our customers efficiently and effectively address a broad range of issues.

Swagelok engineers evaluating materials

Material Control

To manufacture industry-leading products, we start by using the best available raw materials. Our stringent supplier standards ensure only the highest-quality metals are sourced from mills that meet our rigorous expectations. Before an order is placed, we start by documenting requirements for chemistry, material properties, processing, testing, reporting, and source control. Then, we inspect the materials upon arrival and trace their use throughout the manufacturing process.

Learn More

Swagelok engineer assisting clean energy professional

Onsite Services

We can work onsite with you to recommend solutions based on the emissions performance of fittings and end connections in your applications. Swagelok field engineers will visit your production facilities to help you attain optimal performance from fluid systems on vehicles, at mobile or stationary refueling stations, or within the facility. In the process, we will help you minimize spending, production downtime, and potential safety hazards and environmental risks.

Learn More

Swagelok material selection engineers

Materials Science Training

Choosing the right corrosion-resistant materials helps keep fluid systems leak-tight. Learn which alloys and polymers are compatible with clean energy applications and how industry standards impact your choices. Swagelok® materials science training is for engineers, supervisors, purchasing agents, technical associates, and anyone involved in the materials selection process.

Learn More

Clean energy component inventory management

Vendor Managed Inventory

Make sure the products you need are always on hand. Our local sales and service centers can assist you with inventory optimizing, organizing, labeling, kitting, and reordering to prevent stockouts and reduce the risk of downtime. Also, avoid transaction fees and getting bogged down by surplus items with carefully managed onsite consignment cabinets.

Swagelok design and assembly services

Design and Assembly Services

If you’re short on labor, we can fabricate, assemble, and test your fluid system assemblies for you. Whether you need a small assembly with a few components or a complete panel or enclosure, our fluid system specialists are here to help.

Learn More


Handshake icon

Ushering in a New Era of Clean Transportation—TogetherA heavy duty clean energy truck and a clean energy passenger car

With our complete suite of high-quality, fully tested components for clean energy vehicles, we’re ready to help you make a cleaner future a reality. Let us help you realize:

  • Optimal production
  • Improved uptime and reliability
  • Assured performance in critical applications
  • Compliance with regulatory standards

A strategically located network of sales and service centers offers Swagelok solutions around the world. Get in touch today to get started.

Contact your local authorized sales and service center