Heated Regulators for Changing Thermal Loads
Swagelok® KEV Series Heated Regulators are designed to help analytical sampling systems maintain reliable performance when thermal conditions change. One of the most common challenges in heated regulator applications is temperature overshoot caused by fluctuations in thermal load. If a regulator cannot respond quickly enough to changing conditions, overheating can occur, potentially leading to thermal safety fuse trips, system shutdowns, and costly maintenance. The KEV Series addresses this challenge with an advanced heater feedback system engineered to continually monitor and respond to changing operating conditions.
By automatically adjusting power output based on temperature deviations, rate of temperature change, and overall thermal load, the KEV Series regulator helps maintain stable operation and avoid overheating. Its optimized control design compensates for changing system demands while delivering consistent heat output and reliable vaporization performance. The result is improved uptime, greater system effectiveness, reduced maintenance requirements, and dependable operation across a wide range of applications.
Video Transcript
Let’s take a deeper look at how the Swagelok heated KEV series regulator ensures adaptability and reliability, even when system thermal loads change. A common issue with heated regulators is temperature overshoot due to changes in thermal load. If a heated regulator’s controller cannot react quickly enough to changes in thermal load, overshoot can occur, potentially overheating the regulator. This could cause a thermal safety fuse trip, cutting all power to the heater and requiring maintenance or replacement before the system can be restarted.
The amount of power delivered to the heated KEV series regulator is proportional to how far the core temperature is from the regulator set point, the amount of time spent above or below the set point, and the rate of change of the temperature.
The heater feedback loop was developed using functional models to ensure the response was optimally tuned to manage the heater’s power level, avoiding overshoot and ensuring reliability.
The improved design reacts to changing thermal loads, adjusts power output to match system conditions, and compensates for power levels.
This keeps systems running well, maximizes your system’s effectiveness, and minimizes costly downtime.
For more information about the Swagelok KEV series regulator, contact your authorized Swagelok sales and service center.