alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Swagelok® Tube Bending Essentials 

Swagelok® Tube Bending Course Overview:

This course teaches the fundamentals of hand tube bending to minimize mechanical connections, reducing potential leak points in fluid systems. Participants will use the Swagelok® Hand Tube Bender to complete 45°, 90°, and 180° bends on various planes and using offset calculations. They will also measure and bend tubing to fit enclosures with internal and external tubing runs.  

Swagelok Training EssentialsTopics: 

  • Tube preparation 
  • Hand tube bender 
  • Bending methods 
  • Offset bends 
  • Bend defects
  • Practical exercises 

 

Target Audience: 

This course is designed for individuals responsible for designing, assembling, or maintaining fluid systems including technicians, engineers, and maintenance personnel who are looking to enhance their skills in tube bending. 

Certificate of Completion:  

Successful attendees will receive a Swagelok® Certificate of Completion which is valid for three years.  

Course Duration: 

½ Day (4 Hours) 

Instructor: 

This course is facilitated by a Swagelok-certified trainer. 

Contact your local sales and service center